ROBOT FULL ZIP HOODIE

The highlight of this full-zip hoodie is the large, detailed badge on the back, featuring an artistic illustration of Boston Dynamics' Spot robot. Crafted with high-quality materials, this hoodie offers a comfortable fit and lasting durability. The full zip feature provides versatility and convenience. The adjustable hood and spacious pockets add functionality, making it perfect for tech enthusiasts on the go, casual outings, or cozy evenings at home.  Champion brand.
Material:
9 oz., 50% Cotton (Up To 7.7% Reclaimed), 50% Polyester
Feature:
Durable coverstitching throughout
Set-in sleeves and front pouch pocket
Heavy rib knit waistband and cuffs
"C" logo at left cuff
Two-ply hood and front pouch
Dyed-to-match drawcord
“A” list status from CDP (Carbon Disclosure Project)
Energy Star Partner of the Year (12 consecutive years)


93 In Stock
$67.99 $52.99
CATEGORIES: Apparel, Sweatshirts

Stock Levels
Size QTY
1 S 4
2 MD 0
3 LG 10
4 XL 33
5 2XL 31
6 3XL 15
Size Chart
Garment measurements, in inchesSMLXL2XL3XL
body length272829303132
body width212325272931
full body length272829303132
sleeve length3636.7537.538.253939.38