ICONIC ROBOT STRIPE T-SHIRT - NEW ATLAS

This eye-catching t-shirt features a sleek, horizontal stripedesign in a spectrum of bold and lively colors, creating abackdrop that's both modern and playful. Printed full front with the Boston Dynamics wordmark on the upper back, this tee is made with premium 100% combed ringspun cotton. The Next Level brand tee is soft and has a retail fit.


277 In Stock
$32.99
CATEGORIES: Apparel, T-Shirts, Atlas

Stock Levels
Color Size QTY
0 White 0 XS 5
0 White 1 S 11
0 White 2 MD 21
0 White 3 LG 33
0 White 4 XL 42
0 White 5 2XL 33
0 White 6 3XL 15
0 White 7 4XL 8
0 Navy 0 XS 1
0 Navy 1 S 1
0 Navy 2 MD 4
0 Navy 3 LG 13
0 Navy 4 XL 39
0 Navy 5 2XL 31
0 Navy 6 3XL 15
0 Navy 7 4XL 5
Size Chart
XSSMLXL2XL3XL4XL5XL6XL
Body Length27282930313233343536
Body Length Tolerance1/21/21/21/21/21/21/21/21/21/2
Chest Tolerance1/21/21/21/21/21/21/21/21/21/2
Chest Width (Laid Flat)17 1/21920 1/222242628303234