This 20 oz, vacuum-insulated, stainless steel bottle is laser-etched with the Boston Dynamics logo, and stays cold for 24 hours or hot for 12 hours. It has a powder coat finish, copper lining, double wall 18/8 stainless steel, and proprietary BPA-free insulated screw top lid (Can also come with a standard flip top straw lid so you can choose your hydration method!). Hand Wash Only. Do not Microwave.
Color | With or Without Flip Top Straw Lid | QTY |
---|---|---|
0 White | 0 Without Flip Top Straw Lid | 48 |
0 White | 0 With Flip Top Straw Lid | 48 |
0 Yellow | 0 Without Flip Top Straw Lid | 22 |
0 Yellow | 0 With Flip Top Straw Lid | 22 |
0 Navy | 0 Without Flip Top Straw Lid | 20 |
0 Navy | 0 With Flip Top Straw Lid | 23 |
0 Pacific Blue | 0 Without Flip Top Straw Lid | 21 |
0 Pacific Blue | 0 With Flip Top Straw Lid | 23 |