This 20 oz, vacuum-insulated, stainless steel bottle is laser-etched with the Boston Dynamics logo, and stays cold for 24 hours or hot for 12 hours. It has a powder coat finish, copper lining, double wall 18/8 stainless steel, with a proprietary BPA-free insulated screw top lid or a standard flip top straw lid. Hand Wash Only. Do not Microwave.
| Color | With or Without Flip Top Straw Lid | QTY |
|---|---|---|
| 0 White | 0 Without Flip Top Straw Lid | 27 |
| 0 White | 0 With Flip Top Straw Lid | 18 |
| 0 Yellow | 0 Without Flip Top Straw Lid | 2 |
| 0 Yellow | 0 With Flip Top Straw Lid | 2 |
| 0 Navy | 0 Without Flip Top Straw Lid | 0 |
| 0 Navy | 0 With Flip Top Straw Lid | 0 |
| 0 Pacific Blue | 0 Without Flip Top Straw Lid | 1 |
| 0 Pacific Blue | 0 With Flip Top Straw Lid | 0 |