These high-quality embroidered patches feature the iconic Boston Dynamics robot, Spot. They are perfect for adding to jackets, backpacks, hats, and more. Show your support for the cutting-edge robotics innovations of Boston Dynamics with these stylish patches. Patches are appx. 3" x 2.5" and come with heat seal backing.
| Patch Type | QTY |
|---|---|
| 0 Enterprise Spot | 55 |
| 0 Public Safety Spot | 123 |
| 0 Standard Spot | 115 |
| 0 Public Safety Spot with Flag | 24 |