Spot doesn't need a dog collar but your dog needs a Spot collar. Featuring a stylish design as well as Boston Dynamics' Spot, this collar will allow your pooch to celebrate their four-legged robot friend. This collar is made of 100% Polyester Mascota microfiber for a smooth texture. It also features durable plastic clips and size adjustment buckles as well as a heavy duty 100% steel with nickel polished D-ring. Available in 3/4" and 1" widths and adjustable from 13.75" - 22" long.
| Size | QTY |
|---|---|
| 0 3/4" | 87 |
| 0 1" | 59 |