Color: Navy
The Future Roboticist youth t-shirt celebrates your young robot enthusiast's plans to work with robots. This tee features a custom illustration with youthful Boston Dynamics robots on the front and the Boston Dynamics wordmark on the upper back. Made with premium 100% combed ringspun cotton, the Next Level brand tee is soft and has a retail fit.
| Size | QTY |
|---|---|
| 0 XS | 9 |
| 1 S | 0 |
| 2 MD | 8 |
| 3 LG | 18 |
| 4 XL | 25 |
| XS | S | M | L | XL | |
|---|---|---|---|---|---|
| body length | 19 | 20.5 | 22 | 23.5 | 25 |
| body width | 14 | 15.5 | 17 | 18.5 | 20 |
| sleeve length | 6.5 | 6.75 | 7 | 7.25 | 7.5 |