The Stretch: Future of Warehouse Automation t-shirt features a line drawing of our Stretch robot on a perspective grid background. Celebrate innovation with a retro twist. Printed full front with the Boston Dynamics wordmark on the upper back, this tee is made with premium 100% combed ringspun cotton. The Next Level brand tee is soft and has a retail fit.
Size | QTY |
---|---|
0 XS | 6 |
1 S | 15 |
2 MD | 17 |
3 LG | 28 |
4 XL | 39 |
5 2XL | 34 |
6 3XL | 15 |
7 4XL | 8 |
Garment measurements, in inches | XS | S | M | L | XL | 2XL | 3XL | 4XL | 5XL | 6XL |
---|---|---|---|---|---|---|---|---|---|---|
body length | 27 | 28 | 29 | 30 | 31 | 32 | 33 | 34 | 35 | 36 |
body width | 17.5 | 19 | 20.5 | 22 | 24 | 26 | 28 | 30 | 32 | 34 |
sleeve length | 7 | 7.5 | 8 | 8.5 | 9 | 9.5 | 10 | 10.5 | 11 | 11.5 |