Elevate your beverage experience with our robot-inspired Yeti tumbler. Choose between two sizes, 20oz or 30oz, each featuring an exclusive illustrated badge of either Boston Dynamics' Spot or
Atlas.
This Yeti tumbler ensures your drinks stay at the perfect temperature, whether it's a piping hot coffee to kickstart your morning or a chilled beverage to unwind. The double-wall vacuum insulation keeps
your drink hot or cold for hours but keeping you looking cool for days. The durable design ensures it withstands the rigors of daily use.
Features:
The trademarked MagSlider lid uses magnets for smooth opening and closing, and has a clear lid so you know if you need to fill up before you head out on your next adventure; the magnet pops off for easy cleaning
Rambler Tumblers keep ice frozen more than twice as long as a plastic tumblers; hot beverages also maintain their temperatures far longer
Made with high-quality 18/8 stainless steel with a DuraCoat® finish, the double-wall vacuum insulation the key to keeping your drinks hot or cold for hours to come
The DuraCoat color won't crack or fade and is food-safe
It is shatterproof, BPA-free and dishwasher-safe (hand washing recommended for lid)
The tapered design fits in most car cup holders
Design | Size | QTY |
---|---|---|
0 Spot | 0 20 OZ | 48 |
0 Spot | 0 30 OZ | 44 |
0 Atlas | 0 20 OZ | 46 |
0 Atlas | 0 30 OZ | 45 |