This exclusive hoodie pays homage to Boston Dynamics' Spot robot. Crafted for comfort and durability, this hoodie is made from high-quality, soft fabric, perfect for those chilly days or relaxed evenings. The spacious front pocket and adjustable hood add practicality and style. Champion Brand.
Material:
9 oz., 50% Cotton (Up To 7.7% Reclaimed), 50% Polyester
Feature:
Dyed-to-match drawcord
Durable coverstitching throughout
Set-in sleeves
Heavy rib knit waistband and cuffs
"C" logo at left cuff
Two-ply hood and front pouch pocket
“A” list status from CDP (Carbon Disclosure Project)
Energy Star Partner of the Year (12 consecutive years)
Color | Size | QTY |
---|---|---|
0 Black | 1 S | 16 |
0 Black | 2 MD | 25 |
0 Black | 3 LG | 43 |
0 Black | 4 XL | 54 |
0 Black | 5 2XL | 29 |
0 Black | 6 3XL | 20 |
0 Navy | 1 S | 17 |
0 Navy | 2 MD | 31 |
0 Navy | 3 LG | 45 |
0 Navy | 4 XL | 56 |
0 Navy | 5 2XL | 27 |
0 Navy | 6 3XL | 19 |
Garment measurements, in inches | S | M | L | XL | 2XL | 3XL |
---|---|---|---|---|---|---|
body length | 27.5 | 28.5 | 29.5 | 30.5 | 31.5 | 32.5 |
body width | 20 | 22 | 24 | 26 | 28 | 30 |
sleeve length | 37.25 | 38 | 38.75 | 39.5 | 39.75 | 39.375 |