Embrace the future of technology with our striking "Robot Hero" t-shirt! The illustration dominates the design, set against a clean, minimalist background that makes the illustration pop. For the Spot version, the badge showcases the agile, quadruped robot in a dynamic pose, highlighting its mobility and advanced design. Alternatively, the Atlas version features the humanoid robot in a running pose, emphasizing its human-like structure and capabilities. Printed full front with the Boston Dynamics wordmark on the upper back, this tee is made with premium 100% combed ringspun cotton. The Next Level brand tee is soft and has a retail fit.
Color | Size | QTY |
---|---|---|
0 Banana Cream | 0 XS | 2 |
0 Banana Cream | 1 S | 10 |
0 Banana Cream | 2 MD | 16 |
0 Banana Cream | 3 LG | 20 |
0 Banana Cream | 4 XL | 25 |
0 Banana Cream | 5 2XL | 17 |
0 Banana Cream | 6 3XL | 8 |
0 Banana Cream | 7 4XL | 0 |
0 Black | 0 XS | 2 |
0 Black | 1 S | 11 |
0 Black | 2 MD | 15 |
0 Black | 3 LG | 21 |
0 Black | 4 XL | 24 |
0 Black | 5 2XL | 18 |
0 Black | 6 3XL | 8 |
0 Black | 7 4XL | 3 |
0 Light Grey | 0 XS | 3 |
0 Light Grey | 1 S | 10 |
0 Light Grey | 2 MD | 16 |
0 Light Grey | 3 LG | 20 |
0 Light Grey | 4 XL | 24 |
0 Light Grey | 5 2XL | 18 |
0 Light Grey | 6 3XL | 8 |
0 Light Grey | 7 4XL | 4 |
0 Navy | 0 XS | 3 |
0 Navy | 1 S | 11 |
0 Navy | 2 MD | 15 |
0 Navy | 3 LG | 20 |
0 Navy | 4 XL | 23 |
0 Navy | 5 2XL | 18 |
0 Navy | 6 3XL | 8 |
0 Navy | 7 4XL | 4 |
0 Turquoise | 0 XS | 3 |
0 Turquoise | 1 S | 11 |
0 Turquoise | 2 MD | 15 |
0 Turquoise | 3 LG | 19 |
0 Turquoise | 4 XL | 24 |
0 Turquoise | 5 2XL | 18 |
0 Turquoise | 6 3XL | 8 |
0 Turquoise | 7 4XL | 4 |
0 White | 0 XS | 3 |
0 White | 1 S | 11 |
0 White | 2 MD | 14 |
0 White | 3 LG | 21 |
0 White | 4 XL | 25 |
0 White | 5 2XL | 18 |
0 White | 6 3XL | 8 |
0 White | 7 4XL | 4 |
Garment measurements, in inches | XS | S | M | L | XL | 2XL | 3XL | 4XL | 5XL | 6XL |
---|---|---|---|---|---|---|---|---|---|---|
body length | 27 | 28 | 29 | 30 | 31 | 32 | 33 | 34 | 35 | 36 |
body width | 17.5 | 19 | 20.5 | 22 | 24 | 26 | 28 | 30 | 32 | 34 |
sleeve length | 7 | 7.5 | 8 | 8.5 | 9 | 9.5 | 10 | 10.5 | 11 | 11.5 |