This eye-catching t-shirt features a sleek, horizontal stripe design in a spectrum of bold and lively colors, creating a backdrop that's both modern and playful. Printed full front with the Boston Dynamics wordmark on the upper back, this tee is made with premium 100% combed ringspun cotton. The Next Level brand tee is soft and has a retail fit.
Color | Size | QTY |
---|---|---|
0 Navy | 0 XS | 4 |
0 Navy | 1 S | 17 |
0 Navy | 2 MD | 22 |
0 Navy | 3 LG | 28 |
0 Navy | 4 XL | 34 |
0 Navy | 5 2XL | 24 |
0 Navy | 6 3XL | 12 |
0 Navy | 7 4XL | 4 |
0 White | 0 XS | 4 |
0 White | 1 S | 18 |
0 White | 2 MD | 24 |
0 White | 3 LG | 32 |
0 White | 4 XL | 35 |
0 White | 5 2XL | 23 |
0 White | 6 3XL | 12 |
0 White | 7 4XL | 3 |
Garment measurements, in inches | XS | S | M | L | XL | 2XL | 3XL | 4XL | 5XL | 6XL |
---|---|---|---|---|---|---|---|---|---|---|
body length | 27 | 28 | 29 | 30 | 31 | 32 | 33 | 34 | 35 | 36 |
body width | 17.5 | 19 | 20.5 | 22 | 24 | 26 | 28 | 30 | 32 | 34 |
sleeve length | 7 | 7.5 | 8 | 8.5 | 9 | 9.5 | 10 | 10.5 | 11 | 11.5 |